UNIQUICK® Combi

  1. Bollhoff India >
  2. Assembly systems >
  3. UNIQUICK® Screw fastening & feeding >
  4. UNIQUICK® Combi

Feeding technology - advanced

UNIQUICK® Combi is a modular unit, representing all necessary features needed in separating, checking and feeding technology for screws and fasteners.

Characteristics

Good vibrations

UNIQUICK® Combi

UNIQUICK® Combi resembles a closed unit as a conserving solution for screws and fasteners tobe fed to one or more screw fastening units.
On their way from the sorting bowl to the screwdriver they can be checked for various criteria, then rotated if necessary and fed to the screwdriver afterwards. Wrong fasteners will be removed from the cycle.

UNIQUICK® Combi

UNIQUICK® Hopper
- Ideal dosing due to hopper with capacity up to 15l
- Conveyor belt for a conserving way of feeding fasteners

UNIQUICK® Feeder
Separation and feeding of screws and fasteners

UNIQUICK® Check
Check of screws and fasteners according to various criteria

UNIQUICK® Rotation
Rotation of the screws and fasteners if necessary

UNIQUICK® Multi
This multiple separator distributes the feeds the fasteners tothe various screwdrivers and removes wrong parts

Technology

  • UNIQUICK® XLarge hopper

    UNIQUICK® XLarge hopper

    • Two sizes (7,5l and 15l)
    • For scerws and fasteners
    • Conveyor belt
    • Easy adaption to UNIQUICK® Feeder or other feeding system
  • UNIQUICK® Feeder

    UNIQUICK® Feeder

    • Four sizes available
    • For screws and fasteners
    • Quiet and conserving feeding
    • Modular design
    • 99,9% availability
    UNIQUICK® Feeder
  • UNIQUICK® Check

    UNIQUICK® Check

    • Check of the fasteners on size and direction
    • Equipped with sensors according to the character of the application
    • Check happens parallel to separation and feeding
    • Combine it with UNIQUICK® Feeder and Multi
  • UNIQUICK® Rotation

    UNIQUICK® Rotation

    • Rotation of the fasteners into feeding direction if necessary
    • Especially for bi-directional pins
  • UNIQUICK® Multi

    UNIQUICK® Multi

    • Distribution of the fasteners to up to four screw fastening units
    • Module as a substructure to the feeder
    • Monitored destributing process
    • Removes wrong parts


News

Böllhoff news!

[1-5-6-1 News & press]

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact

UNIQUICK® Combi

BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.