Nut fastening
UNIQUICK® Advance nut fastener is designed provides high availability and reliable fastening.
Moreover, nut fastening may also be integrated into stationary systems.
UNIQUICK® Advance nut fastener places nuts with high precision.
Challenging applications can be solved as reliably as basic applications.
UNIQUICK® Advance nut fastener provides the whole range of advantages of the Advance screwdriver family.
| Features | Benefits |
|---|---|
| Monitoring of torque | Broken or overwound threads will be recognized in time |
| Tightly fixed and protruded nut |
|
| Nozzle does not touch the surface | No scratching/ damaging of the surface |
| Ergonomic handling | Safe and energy conserving fastening |
| Fastening process monitored by the control |
|
| Easy bit change | Only little down-time |
| Open interface | Various drives possible |
| Compact electric drive | Quiet and low vibrational |
| Fastening process monitored |
|
UNIQUICK® Advance nut fastener is fed out of a unique feeding system.
UNIQUICK® Advance nut fastener is designed provides high availability and reliable fastening.
Moreover, nut fastening may also be integrated into stationary systems.
Patented feeding system UNIQUICK® Feeder was especially modified for nut fastening. By way of several baffles only correctly directed nuts arrive at the separation. Then, they are fed to the fastener through a molded plastic hose.
| Download | Version | Language | Type/Size |
|---|---|---|---|
| UNIQUICK® Overview over screw driving automation |
3600/11.13 | German - English | PDF/ KB |
| UNIQUICK® Screwdriving Technology |
3601/07.13 | German - English | PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.