UNIQUICK® Advance Magnet

  1. Bollhoff India >
  2. Assembly systems >
  3. UNIQUICK® Screw fastening & feeding >
  4. UNIQUICK® Advance Magnet

Save handling with fixed screw

UNIQUICK® Advance Magnet fixes the screw at a magnetic bit.

Characteristics

UNIQUICK® Advance Magnet

Due to the screw being tightly fixed at the bit, screw fastening positions with constraining contours can also be reached. UNIQUICK® Advance also joins at hardly accessible positions.

Advantages

FeaturesBenefits
Screw is tightly fixed at the bitScrew will not break away
Only little constraining contourFastenings in narrow spaces
Open interfaceVarious drives adaptable
Pneumatic or electric driveVarious applications possible
  • For deep and hardly accessible fastening positions down to 100 mm
  • The fastener is being held by a magnetic bit
  • Monitoring of the turning angle and torque and thereby process reliability
  • High visibility at the material to be fastened
  • Precise fixation, especially for screws with pressed on washers
  • Operation irrespective of position (also overhead)

Technology

  • UNIQUICK® Advance Magnet

    Bit attaches to the screw

    The screw is being fixed at the magnetic bit so that it may be driven out to fastening positions located farther away.

  • UNIQUICK® Advance Magnet

    Only little constraining contour

    Due to the screw being tightly fixed at the bit and its lonly ittle constraining contour UNIQUICK® Advance Magnet is able to reach hardly accessible fastening positions.



News

Böllhoff news!

[1-5-6-1 News & press]

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact

UNIQUICK® Advance Magnet

BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.