UNIQUICK® accessories

  1. Bollhoff India >
  2. Assembly systems >
  3. UNIQUICK® Screw fastening & feeding >
  4. UNIQUICK® accessories

Ergonomic by using balancing and guiding accessories

The whole range of Böllhoff screwdrivers can be equiped with ergonomic handling accessories. There are various options to chose between guiding accessories and energy compensatingdevices, depending on the character of the application.

  • Telescopic stand

    Telescopic stand

    • Balances the weight of the screwdriver
    • Best for vertical guidance
    • Compensates the torque of the screwdriver
    • Little space needed
    • Smooth-running in positioning
    • Exact and reaction-free positioning over th whole working area
    • Torque up to 40 Nm
    • Loading 2,2 - 4 kg
  • Swivel stand

    Swivel stand

    • Load relief of the worker
    • Reaction times of the fastening process are being collected
    • Flexible due to rotational movement
    • Can be easily adapted to the working station
    • Torque up to 40 Nm
    • Max. loading 2,2 - 4 kg
  • Torque arm

    Torque arm

    • Reduces the load for the worker
    • Torques are being completely absorbed by the stand
    • Very flexible, allows inclination of the driver
    • Torques up to 20 Nm
  • Swivel arm

    Swivel arm

    • Covers alarge working area
    • For heavy tools
    • Most stable construction; compensates torque
    • For instellation on desk, wall or ceiling
    • Little space needed
    • No constraining contours in the working area
    • Most stable construction
    • Max balanced weight: 8 kg (continuously adjustable)
    • Max. torque: 50 Nm
    • Working area: between 100 and 1100 mm radius
  • Spring balance

    Spring balance

    • Smooth running
    • Precisely adjustable
    • Various weights to balance a tool and the screw fastening unit
    • Weight 0,4 - 2,3 kg / 2 - 5 kg
  • Fixing arm

    Fixing arm

    • Positionable above the working area
    • For instellation on the wall and at desks
    • Radius 500 mm - 1000 mm


News

Böllhoff news!

[1-5-6-1 News & press]

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.