IMTEC® Moulded inserts
IMTEC® refers to the „In-Moulding TEChnology“ and describes the in-moulding of metal thread inserts with plastics before ejection.
Have a look at our brand products HELICOIL® and AMTEC®
and the many technologies made by Böllhoff.
We are specialised in creating threads in the most different materials. To do so we apply proven technologies such as screwing in HELICOIL® thread inserts in metals. At the same time we develop new, innovative approaches such as our ONE SHOT technology, a self-punching fastening system for structural components of fibre-reinforced plastics.
IMTEC® refers to the „In-Moulding TEChnology“ and describes the in-moulding of metal thread inserts with plastics before ejection.
Self-punching fasteners
The ONE SHOT method is a self-punching fastening system for structural components of fibre-reinforced plastics.
Quick and process-safe adhesion
The ONSERT® technology allows adhesion of different fasteners to diverse materials.
Screwing solutions made of plastic for plastics
The K' in K' system was especially developed by us and is characterised by special thread profiles. The different system variants are self-locking, self-tapping, self-forming, adjustable and tolerance-compensating.
Blind rivet nuts and studs are the most versatile solution for fastening high-strength nut or bolt threads to components when tapped threads are not possible due to small wall thicknesses.
The setting of RIVKLE® blind rivet nuts is often the only fastener solution for hollow sections, housings or where access is limited to one side of a component for adding a thread to thin-walled workpiece.
Highly wear-resistant thread inserts for plastic parts
AMTEC® stands for "After Moulding TEChnology" and refers to the installation of brass thread inserts into plastic components after moulding.
For high-strength fastenings
HELICOIL® thread inserts create high-strength fastenings in metallic low-strength materials and have been well established on the market for about 50 years.
Thread repair is worth it with HELICOIL® plus
HELICOIL® plus repair range kits allow easy installation of a new thread in only a few steps.
Thread reinforcement in metals
KOBSERT® threaded bushes are the ideal solution for creating highly wear-resistant, vibration-resistant and torsion-proof nut threads in metal low-strength materials.
Special nuts with screw lock
HELICOIL® locknuts are a combination of high-strength nut bodies and HELICOIL® thread inserts.
Sealing of bolt-nut joints
SEAL LOCK® sealing nuts are an economical solution for reliable sealing against gaseous and liquid media under high pressure.
Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG