How it works
- Clamping device
- Punch
- Self-pierce rivet
- Upper workpiece
- Lower workpiece
- Die
Self-pierce riveting for perfect joints
RIVSET® self-pierce riveting is a process for a high strength mechanical joining of similar or combinations of materials whereby several layers can be joined without problem.
All manufacturing industry has to join materials together. The importance and use of mechanical joining methods has increased significantly in recent years.
Benefits
The trend is towards the use of lightweight assemblies, galvanised and coated steels, high strenght steels, aluminium and plastics and combinations of these materials.
Particularly in the sheet-metal industry, RIVSET® self-pierce riveting has turned out to be very promising as an alternative and/or an addition to the previously dominating joining methods.
Self-pierce riveting
Material layers are joined by a hardened semi-tubular rivet in a single step with no pre-drilling, little noise and no emissions, producing an interlocked friction joint. The rivet is designed to penetrate through the top material and is spread under the influence of a die positioned below the lower material. As this lower material is not pierced the resulting joint is localised and impervious to gas and liquid.
RIVSET® self-pierce rivets are exclusively produced in our own production locations and are subject to the strictest quality testing at every stage of production. This is the only way we can satisfy the high demands of our customers.
Rivet by rivet.
The wide variety of possible applications of self-pierce rivets also explains the wide range of variants. RIVSET® self-pierce rivets differ in material, shape, hardness, surface, head shape, shaft length and diameter:
Your application determines the rivet type.
The development and design of the RIVSET® self-pierce rivet is done with extraordinary diligence. On the way to the final rivet design several tests and test series are carried out in our own technical laboratory.
Our products are top of the class in their markets and we continue to offer the most appropriate joining method throughout all industrial sectors.
Collaboration with our customers leads to the development and application of consistent and reliable fastening solutions.
Innovative industries require innovative partners.
Automated self-pierce rivet systems are used for all bodywork areas, assembly, interior and exterior.
Manually controlled self-pierce rivet systems replace orginally projected spot-welding or blind rivet joinings.
The zinc coat of the sheets is staying undamaged. High-strength and required optical characteristics can be realised.
Robotically operated systems and handtools complete other joining technologies like clinching or blind riveting.
Manually self-pierce rivet systems with process control realize different joinings and geometries.
Hand or robotically operated self-pierce rivet systems abridge cycle time and advance capacitance.
Huge workpiece demensions can be joined with hand or robotically operated self-pierce rivet systems.
Semi automated self-pierce rivet systems optimize your operating cycles by replacing blind rivet technology.
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| RIVSET® Self-pierce riveting for perfect joints |
6701/08.02 | English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG