Blind rivet nuts with extra-small countersunk head, steel
Dimensions M 3, M 4, M 5, M 6
- Each 50 blind rivet nuts M 3 - M 6
- 1 plier-type setting tool BRK
- 4 exchange units for M 3, M 4, M 5 and M 6 (including mandrel and nosepiece)
The setting of RIVKLE® blind rivet nuts is often the only fastener solution for hollow sections, housings or where access is limited to one side of a component for adding a thread to thin-walled workpiece.
Two functions: riveting and screwing
Here, the RIVKLE® blind rivet nut and stud is spinned on, upset and afterwards spinned off.
Dimensions M 3, M 4, M 5, M 6
Dimensions M 4, M 5, M 6
Content:
Further information and technical details on our range kits are provided in our RIVKLE® catalogue RIVKLE® plus blind rivet nuts for internal threads (2330).
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG