SNAPLOC®

Vibration and noise-decoupling fastening system

  1. Böllhoff Germany >
  2. Fasteners >
  3. Special fasteners >
  4. Decoupling >
  5. SNAPLOC®

The fastening system for quick installation

The two-piece SNAPLOC® fastening system consists of a ball stud and a coupling for quick installation and is based on the principle of a simple snap connection.

Characteristics

SNAPLOC®

Since plug-in connections only consist of two component parts, they are easy to assemble and detach.

SNAPLOC® joints can be integrated into the design of the corresponding components.

Technology

SNAPLOC® plug-in connections consist of a ball stud and a coupling. Inside the coupling there is a ball socket the ball stud can snap into.
The coupling is mounted to the bottom of the corresponding components into the provided frame and held there form-closedly.
The ball stud can be screwed, adhered or clipped onto the corresponding components.

Joining by plugging in and removing by pulling ensure an ideal fit.

SNAPLOC®

Product types

SNAPLOC® ball studs

  • SNAPLOC® bolts with outer thread

    Metal-plastic combination with external thread

    • Ball stud with metal external threads
    • Available in the most different thread forms
  • SNAPLOC® bolts with threads

    Metal-plastic combination with internal thread

    • Ball stud with metal internal threads
    • Available in the most different thread forms
  • SNAPLOC® K’ in K’ – securely screwed into plastic

    SNAPLOC® K’ in K’ – securely screwed into plastic

    • Due to special developed thread profiles, SNAPLOC® with K’ in K’ function enables a solution for self-tapping screw connections
  • SNAPLOC® bolt/clip

    Solid plastic in clip form

    • Fastening by simple clipping into an opening
    • Especially suitable for applications for which no thread or stud can be inserted in the component
  • SNAPLOC® ball studs for injection moulding

    Solid plastic for injection moulding

    • Ball studs which are suitable for the insertion into injection moulding tools and for the process of in-moulding
SNAPLOC® couplings

  • SNAPLOC® couplings

    Couplings for mounting domes with or without a collar

    • Can be automatically or manually plugged into the corresponding receiving openings.
    • No additional tool required
    • Very short assembly time
  • SNAPLOC® couplings

    Coupling for plate fastenings

    • Are fastened in a drill hole or square opening by simple impression

Applications

SNAPLOC® applications are employed in many fields of different industries such as

SNAPLOC®

1st tail light fastening with SNAPLOC®

  • Mechanical engineering
  • Automotive engineering
  • Medical engineering
  • Rail traffic
  • Aviation
  • Construction machinery
  • Consumer electronics
  • etc.

Download Version Language Type/Size Order
SNAPLOC®
Vibration and noise-decoupling fastening systems
4350/13.02 English PDF/ KB Delete

If you are not able to open the document, please install the Adobe Acrobat Reader.

Finish your order



News

Böllhoff news!

News & press

Industry solutions

Our competencies in your industry!

Overview of industries

Contact

You need any product information or support?

Contact

SNAPLOC® installation

SNAPLOC® Head light fastening


BÖLLHOFF

Copyright © 2013 Wilhelm Böllhoff GmbH & Co. KG