Efficient assembly with hexalobular / Torx® drives
Torx (English Torque) is the brand name for a screw-drive profile in multi-circular shape. It is handled as a further development of the crossed slot and hexagon socket drive.
Characteristics
Inventor and patent holder was the Camcar Company. The Torx patent expired in the early 90s but the name is protected anyway. This is why the term Hexalobular is often used.
The special profile that looks like a six-pointed star with rounded tips and corners is corresponding a waveform and eliminates the weaknesses of the other drives.
Product types
The following assortments are available from stock:
| Standard | Quality | Description |
|---|---|---|
| B 7380 | 10.9 | Raised countersunk head screws |
| B 7380 | A2 | Raised countersunk head screws |
| LFS | 10.9 | Flange button head socket screws |
| DIN 7500 | Thread rolling screws for metric ISO-thread, with pan head | |
| DIN 7500 | Thread rolling screws for metric ISO-thread, with countersunk head | |
| DIN 7984 | 8.8 | Cheese head screws |
| DIN 7985 | 4.8 | Raised cheese head screws |
| ISO 14583 | A2 | Raised cheese head screws (can be ordered) |
| ISO 14579 | 8.8 | Cheese head screws |
| ISO 14579 | A2 | Cheese head screws |
| B 52100 | 8.8 | Raised countersunk head screws |
| B 52100 | A2 | Raised countersunk head screws |
| DIN 7981 | Self-tapping screws with raised countersunk head | |
| ISO 14585 | A2 | Self-tapping screws with raised countersunk head (can be ordered) |
| ISO 14586 | Self-tapping screws with hexalobular drive (can be ordered) | |
| ISO 14586 | A2 | Self-tapping screws with raised countersunk head (can be ordered) |
| B 15481 | Self-tapping screws, raised countersunk head (can be ordered) | |
| B 14582 | Self-tapping screws with raised countersunk head (can be ordered) | |
| E 1452 | EJOT® PT-screws, for thermoplastic materials | |
| E 5451 | EJOT® Delta PT-screws with raised countersunk head | |
| E 5454 | EJOT® Delta PT-screws with countersunk head | |
| B 52004 | 10 | AMTEC® screws for plastic materials with raised countersunk head |
| B 52005 | 10 | AMTEC® screws for plastic materials with countersunk head |
| B 52006 | 10 | AMTEC® screws for plastic materials with raised countersunk head with pressed washer |
| B 7505 | Chipboard Screws with countersunk head | |
| B 51022 | Screwsdriver bits |
Your benefits
Efficient assembly
The mounting forces are not by edges but transmitted by driving surfaces.
The size of the driving surfaces ensures the optimum power transmission. Very high torques can be also transmitted without damaging the head.
The corrosion protection is maintained.
Reduced tooling costs
The wave profile facilitates the touchdown of the tool.
The driving forces are perpendicular.
There are no reverse thrust forces (cam out-effect).
The life of the assembly tools increase thereby significantly.
Small footprint
The screw head is compared to other actuators smaller and requires less material.
Despite of small footprint can be transferred a higher torque.
Large standardization potential
One drive system can be used for many different screws. This reduces the expenses for tools, stock and logistics costs. Screws with low or flat heads can be mounted easily.
Global applicability
Hexalobular / Torx ® drive systems are now used by default in the automotive industry, machinery, electronics and many other industries worldwide.
In standard toolboxes are Hexalobular / Torx ® bits commercially available.