UNIQUICK® Basic pneumatic
Economical and robust version of a reliable technology
The UNIQUICK® Basic telescopic screwdriver with open interface and optional shut-off according to torque or depth guarantees process reliability, high availability and greater possibilities for application.
UNIQUICK® Basic was developed for heavy duty industrial use. It was especially designed for automatic fastening of wood and self-drilling or thread-rolling screws which require pressing force of the screw fastener itself.
Due to intelligent monitoring of tube and nozzle, two screws cannot be in the nozzle at the same time. Thus, availability is considerably increased.
| Features | Benefits |
|---|---|
| Rod or pistol design | Flexible application |
| Screw is guided through the nozzle | Screw cannot break away |
| Optional shut-off according to torque or depth | Process reliability and flexible applications |
| Fastening hub is controlled by the user (fastening hub = screw length + feed stroke) | Cycle sequence can be influenced by the user |
Do not do without:
Economical and robust version of a reliable technology
Low-noise and precise version. The compact electric drive allows monitoring of torque and turning angle as well as of the entire fastening process.
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| UNIQUICK® Overview over screw driving automation |
3600/09.13 | German - English | PDF/ KB | ![]() |
| UNIQUICK® Screwdriving Technology |
3601/07.13 | German - English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2010 Wilhelm Böllhoff GmbH & Co. KG