Vacuum technology for hand-held screwdrivers
Hand-held screwdriver UNIQUICK® Advance Vacuum is the ideal fastener for applications with hardly accessible and low screw positions due to its slim vacuum tube. The latest newcomer of UNIQUICK® Advance family fixes the screw at the bit and holds it from the nozzle to the fastening position.
Secure guiding of the screw at the vacuum bit
- (1) Various drives with different torques possible
- (2) Open interface for the adaption of pneumatic and electric drives
- (3) Ergonomic handling
- (4) Vacuum adapter located near the bit
- (5) Feeding of the screw into the nozzle
- (6) Special nozzle for the takeover of screws into the vacuum bit
- (7) Vacuum tube fixes the screw at the bit from the nozzle to the fastening position
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| UNIQUICK® Overview over screw driving automation |
3600/09.13 | German - English | PDF/ KB | ![]() |
| UNIQUICK® Screwdriving Technology |
3601/07.13 | German - English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.