Feed stroke screw driver
- Various drives adaptable
- Torque up to 6 Nm
- Rod or pistol design
- Documentation of the screw fastening processes
UNIQUICK® Advance Electro provides thorough process monitoring due to its electric drive. Each fastening process may be documented and analysed.
UNIQUICK® Advance Electro secures monitoring of the torque and the turning angle during the fastening process. Damaged and overwound threads will be recognized by the screw driver in time through process monitoring.
| Features | Features |
|---|---|
| Bit is located at the tip of the screw | Immediate start of the fastening process |
| Screw is fixed and protruded |
|
| The nozzle does not touch the material | No scratching or damaging of the material |
| Ergonomic handling | Safe and gentle fastening processes |
| Fastening processes are monitored by control unit |
|
| Easy bit change | Only little downtime |
| Open interface | Flexible in choice of drives |
This ergonomic screw driver is quiet and low vibrational. Highest quality due to pricise fastening processes
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| UNIQUICK® Overview over screw driving automation |
3600/09.13 | German - English | PDF/ KB | ![]() |
| UNIQUICK® Screwdriving Technology |
3601/07.13 | German - English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2010 Wilhelm Böllhoff GmbH & Co. KG