UNIQUICK® Regulation and control module RSM

 

  1. Böllhoff Germany >
  2. Assembly systems >
  3. Screw fastening & feeding >
  4. UNIQUICK® Regulation and control module RSM

Optimised, process-reliable and energy-saving feeding

The new regulation and control module RSM for the UNIQUICK® Feeder offers a frequency and amplitude-controlled output of the sorted material for a level-independent output rate. Due to extended software functions, additional monitoring, actions and activities can be evaluated and controlled.

Characteristics

Advantages

UNIQUICK® Regulation and control module RSM
  • Due to extended software functions
  • Simple setting and representation of system parameters by means of the new info display for repeatable system settings and customer-specific factory settings
  • Realisation of all internal program sequences possible and therefore no integration provided by the customer of sequence control
  • Optimised separating and baffle area for reduced wear
  • Higher process reliability

Technlogy

Regulation and control module RSM – Description of options

Option Customer benefit
Screw feeding control with blow air stop
  • Optimisation of air consumption due to blow air cut-off after screw identification
  • Constant screw blowing during changing tubes or compressed air supply
  • Optimal cycle time possible
Level control and level indication
  • Integration of level indication into customers plant control
  • Low level signalling for the employee
Clearance to start
  • System blocking due to an external control
  • Improved integration of handling systems
Screw feeding release
  • Blow air release due to control, e.g. for clean room applications (realisation of customer requirements)
Fixation of screw selection New function:
  • Finding of the intervention feature at UNIQUICK® Advance pneumatic (electric) by a time parameter
  • Screw position still possible from the nozzle
Separation control
  • Usable for stationary UNIQUICK® Vario autarkic variation
  • Blowing after separations has been effected
  • Separation of two screws in the tube not possible
Signal for readiness
  • Improved integration into the assembly plant / the working place
Language changeover
  • Language selection possible
  • Menu / description of setting possibilities in national language


Remark:
Not all options are available for every UNIQUICK® system.

Download Version Language Type/Size Order
UNIQUICK® Feeder
Screw driving system UNIQUICK® with the new regulation and control module RSM
3100/11.02 English PDF/ KB Order

If you are not able to open the document, please install the Adobe Acrobat Reader.

Finish your order



News

Böllhoff news!

News & press

Jobs & career

Looking for information on jobs & career?

Jobs & career

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG