UNIQUICK® Basic
High availability due to open interface and robust design.
UNIQUICK® screw fastening units and hand-held screwdrivers ensure high precision and process reliability for assembly lines. Your supply chain is our guide line from the compact telescopic screwdriver to multiple special application units.
This telescopic screwdriver was especially designed for fastening small screws and reaching hardly accessible fastening positions.
The patented UNIQUICK® Advance feed stroke screwdriver allows working with less application of power. The screwdriver does not touch the component surface.
UNIQUICK® Advance electro provides complete process monitoring due to its electric drive. Individual driving cycles can be documented and evaluated.
The most intelligent of screwdrivers, the UNIQUICK® Advance electro plus, fastens screws at the correct depth into different materials, since it calculates the torque for each driving cycle.
The latest technology of fastening at hardly accessible fastening positions. The screw is fixed at the bit via vacuum and safely guided to the fastening position.
The UNIQUICK® QS-Box monitors fastening processes and counts driving cycles as well as driving time. It also evaluates torque and turning angle.
The UNIQUICK® Vario stationary unit can be employed in various applications. It fastens at the highest possible quality and process reliability. UNIQUICK® Vario can be perfectly integrated into larger machine constructions.
Process reliability and easy integration into larger machine constructions are what makes UNIQUICK® Basic stationary that reliable. The open interface adapts to all sorts of drives.
UNIQUICK® Combi combines all modules of checking and feeding technology in one feeding tower. Together with the matching Böllhoff control, the user-friendly touch panel and "plug-and-play" technology UNIQUICK® Combi can be easily integrated into larger machine constructions.
UNIQUICK® Feeder offers low-noise and conserving feeding of fasteners. The patented jam-free baffle ensures the high availability of the separation.
Up to eight screw fastening units can be fed by the UNIQUICK® Twinfeeder. It is now possible to simultaneously feed two or more units from one vibratory feeder.
Large fasteners can be fed by the UNIQUICK® Stepfeeder which is especially conserving and vibration-resistant.
UNIQUICK® Logic combines different versions of control units for UNIQUICK® products. Starting with the smallest unit up to large control cablinets, UNIQUICK® Logic is the solution for your application.
UNIQUICK® Nozzles can be adjusted to the individual application.
UNIQUICK® Accessories provide ergonomic handling for screw fastening products at larger assembly lines as well as at individual workstations.
Copyright © 2010 Wilhelm Böllhoff GmbH & Co. KG