Assembly systems for RIVKLE® blind rivet nuts

  1. Böllhoff Germany >
  2. Assembly systems >
  3. Riveting >
  4. RIVKLE®

Creating threads on thin-walled components

RIVKLE® blind rivet nuts are the most versatile solution for fastening high-strength nut or bolt threads to components when tapped threads are not possible due to small wall thicknesses.

Get an overview of our assembly solutions.


Characteristics

Blind rivet nuts

For internal and external threads of components with small wall thicknesses, Böllhoff offers RIVKLE® blind rivet nuts and studs. These elements are mounted without counter pressure ("blindly") and can therefore also be set at hollow sections.
RIVKLE® blind rivet nuts and studs are available in many variations and sizes and therefore offer numerous fastening solutions with additional functions.

Get information about our different versions of blind rivet nuts and studs and have a look at realised applications.

+ RIVKLE® blind rivet nuts and studs

Technology

Blind rivet nuts

RIVKLE® blind rivet nuts and studs can easily be used in metal or plastic components as well as in many other material combinations.
Often for hollow bodies, profiles, housings or components with one-sided accessibility, the economical setting of the blind rivet nut and stud is the only possible solution.

Benefits

  • Stable thread on thin-walled components
  • Installation in case of one-sided accessibility (blind assembly)
  • 2 functions (riveting and screwing)
  • Flexible application for every production step
  • The workpiece is not exposed to thermal stress.
  • Low capital expenditure

Setting

Example of a spindle lifting procedure

Here, the RIVKLE® blind rivet nut and stud is spinned on, upset and afterwards spinned off.

Blind rivet nut setting principle

Get information about our different versions of blind rivet nuts and studs and have a look at realised applications.

+ RIVKLE® blind rivet nuts and studs

Manual assembly

Mechanical setting tools

  • P 2007 / P 1007 pneumatic setting tool

    New! Pneumatic setting tool P 1007 for pressure-operated assembly

    • Ultra-lightweight and compact (1,8 kg)
    • Only one load setting for each dimension and variable component thicknesses
    • Long life due to optimal load setting
    • Setting cycles can be repeated
    • Range of use M 3 to M 6
  • P 2007 / P 1007 pneumatic setting tool

    New! Pneumatic setting tool P 2007 for pressure-controlled assembly

    • One setting load for variable material thicknesses
    • Long tool life
    • Setting cycles can be repeated
    • Very lightweight (2 kg)
    • Range of use M 4 to M 10
  • Pneumatic setting tool P 2005 for directionally controlled processing.

    • Spinning on with touch automatic at mandrel.
    • Hydraulic-pneumatic riveting process
    • Removing of mandrel by one-button actuation
    • Limited stroke due to adjusting collar.
    • Change of threaded mandrel with bayonet lock.
    • For large series
  • P 2001 PN

    Pneumatic setting tool P 2001 PN - especially for RIVKLE® PN blind rivet nut

    • Spinning on of rivet with touch automatic
    • Hydraulic-pneumatic riveting process
    • Spinning on with toggle lever actuation.
    • Limited stroke due to adjusting collar.
    • Change of threaded mandrel with bayonet lock.
    • For large series.
    • Dimensions: M 5 to M 8


Manual setting tools

Hand-operated setting tool type S (M 5 to M 12)

RIVKLE® type S

Plier-type setting tool Z 305

Lever-type setting tool ZH 510

An overview of the technical data for our assembly solutions for blind rivet nuts as well as of our range of fasteners is provided in our RIVKLE® product catalogue.

Automatic assembly

  • EPK C

    Tool with process control

    • Hydraulic-pneumatic
    • Pressure-controlled, directionally-controlled tool
    • 100 % quality control of the riveting process
    • Warning signal when faults occur
    • Setting head in pistol or rod version
    • Range of use M 3 to M 12
  • SAC 310

    Semi-automatic setting head in modular construction

    • Hydraulic-pneumatic
    • Spindle lifting principle
    • Possibility of single or multiple installation
    • Either direct pneumatic control or electronic control and process control
    • Standard modules for integration into a plant available
    • Range of use M 3 to M 10
  • HSA 803

    Automatic setting head

    • Hydraulic-pneumatic
    • Spindle lifting principle
    • Integrated process control
    • Riveting possible also via head
    • Feeding e. g. from vibrating spiral conveyors
    • Range of use M 4 to M 10
  • RIVKLE® CFA 803

    CFA 803

    Automatic setting head

    • Press principle
    • Integration into manufacturing cell e. g. via articulated robot
    • Riveting possible also via head
    • Also feeding of blind rivet nuts with hexagon
    • Range of use M 5 to M 8

An overview of the technical data for our assembly solutions for blind rivet nuts as well as of our range of fasteners is provided in our RIVKLE® product catalogue.



DIN and standard parts

Do you need any information on our product range?

Blue Pages

Supply systems

Do you need any information on procurement and supply systems?

ECOSIT®

Contact

You need any product information or support?

Contact

Assembly with SAC 310

Assembly with HSA 803

BÖLLHOFF

Copyright © 2010 Wilhelm Böllhoff GmbH & Co. KG