Type H-PSG
- Threaded mandrel
- Pitch guided
- With bit gauge
HELICOIL® thread inserts create high-strength fastenings in metal low-strength materials and have been well established on the market for about 50 years.
Get an overview of our assembly solutions.
Function
HELICOIL® plus thread inserts create high-strength, wear-resistant, heat-resistant threads of highest precision. They are available in free running and screwlock version. The green or red colour allows easier identification when they are installed.
Benefits
HELICOIL® thread inserts are available with imperial or metric dimensions and as special designs.
Get information about our different versions of HELICOIL® thread inserts and have a look at realised applications.
+ HELICOIL® thread inserts for metals
The newest generation of this technology is HELICOIL® plus. Easy handling
allows easier installation. Thanks to the reduced diameter in the first thread, the thread insert can be screwed in like a screw.
HELICOIL® plus inserts are highly wear-, corrosion-, and heat-resistant and show low thread friction within small tolerances.
You find videos for HELICOIL® installation on the right.
Fly-over tool for HELICOIL® and HELICOIL® plus with bit gauge
HELICOIL® plus tang break-off tool
HELICOIL® plus semi-automatic tang break-of tool type TB-M with spring-loaded tension
Manual extracting tools are available in all thread diameters.
Type 4160.23 (structural shape 1)
Type 4160.25 (structural shape 2)
Battery installation tool (bendable)
For HELICOIL® plus M 2 - M 6,
to use with HELICOIL® plus installation mandrel.
Incl. 2 accumulator packs, fast battery charger and carrying case.
Battery installation tool
For HELICOIL® plus M 7 - M 24,
to use with HELICOIL® plus installation mandrel.
Incl. 2 accumulator packs, fast battery charger and carrying case.
Electric installation tool
For HELICOIL® plus M 2 - M 6,
to use with HELICOIL® plus installation mandrel.
Incl. power supply unit for two screw drivers and carrying case.
Electric installation tool
For HELICOIL® plus M 4 - M 10,
to use with HELICOIL® plus installation mandrel.
Incl. revolution adjustment by means of high running ramp control and carrying case.
Pneumatic installation tool
For HELICOIL® plus M 4 - M 12,
to use with HELICOIL® plus installation mandrel.
Pneumatic installation tool
For HELICOIL® plus M 12 - M 16,
to use with HELICOIL® plus installation mandrel.
For a reliable control of the installation torque as well as for the horizontal suspension of the tools at the balancer system, an additional handgrip for the P-S 1216 and a suspension clip for the P-S 412 and P-S 1216 are available.
Pre-winder cartridge tools
for HELICOIL® plus free running and screwlock.
The installation mandrel with guiding thread driven by a reversible compressed-air motor
runs through a guiding nut. Setting of the required installation depth is carried out with compensation washers between coupling and leader cartridge.
From M 16 only useable up to 2.0 d.
Pre-winder cartridge tool
for HELICOIL® plus stripfeed
Magazines HELICOIL® plus thread inserts have benefits especially for processing smaller thread inserts.
Efficient installation of HELICOIL® plus for medium to large series.
Incl. 3-axis guiding system, tool fitting, 1 balancer (1 up to 3 kg), base plate made of extruded alumium profile with grooves
Dimensions:
240 x 40 x 500 mm
3-axis parallel arm stand with displacement measuring system for quick, process-reliable and manual positioning of HELICOIL® plus installation tools.
Type PR-E is a universal, flexible and cost-effective system that allows position queries according to a freely programmable pattern.
The PR-E type is suitable for receiving electrical HELICOIL® plus setting tools type E-S410. Other electrical screwing tools are availabe on request.
With the long extension length it is possible to cover a further working area. The tool is always aligned vertically in order to reduce the strain on the user.
Further benefits:
Incl. stress relief arm with displacement measuring system, control unit, electric screw driver, operation box, maintenance unit
This automatic HELICOIL® plus system provides a significant increase in productivity for your installation.
This unit is assembled according to the customer needs and installed into the respective automation.
Magazined HELICOIL® plus thread inserts provide advantages especially for processing of smaller thread inserts.
On the right, you see a video of a HELICOIL® stripfeed unit in action.
Fully automatic HELICOIL® processing installations are also part of our product range.
Please contact us regarding your individual requirements.
If you are not able to open the document, please install the Adobe Acrobat Reader.
Workpiece positioning due to robot system
HELICOIL® 3-Axis-System
HELICOIL® 1-Axis-System
Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG