Manual lever for thermal installation
Dimensions: M 1.4 to M 8
Economical batch size: up to 20,000
Embedding in plastic
AMTEC® stands for "After Moulding TEChnology". If refers to the after-moulding insertion of thread inserts into plastic components.
Get an overview of our insertion solutions.
After-moulding insertion into plastic parts bears many benefits:
Hot plate welding is an approved joining process for inserting metal thread inserts into thermoplastic moulded parts. In the single-phase process, contact heat is transferred via the metal insert to the joining zone of the plastic. During fusion of the plastic in the area of the contact surface, joining is carried out. Upon this process, the plasticized mass is displaced into defined recesses and interlocks. That is how a form-closed joint is built.
Hot plate welding at a glance
Suitable Böllhoff thread inserts
Dimensions: M 1.4 to M 8
Economical batch size: up to 20,000
Dimensions: M 1.4 to M 8
Economical batch size: starting from 50,000
Dimensions: M 2 to M 8
Economical batch size: starting from 50,000
Information about further automatic machines and thermal installation components with the dimmensions M 2 to M 8 on request.
ERW (electromagnetic resistance welding) is a joining process developed by KVT Bielefeld GmbH (Germany) for joints of metal and thermoplastic components. An electromagnetic field heats the thread insert without contact and the contact surface of the plastic component is plasticized. In the simultaneous joining process, the fused material is displaced into recesses and interlocks. Heating of metal elements of any size is executed within a very short time (approx. 2 - 6 sec.). After switching off energy, accelerated cooling of the melt takes place allowing an installation accuracy of up to 0.05 mm.
ERW at a glance
Suitable Böllhoff thread inserts
Dimensions: M 1.4 to M 40
Dimensions: M 3 to M 8
Dimensions: M 2 to M 8
Assembly mandrel for manual installation
Self-tapping insertion
The tool can be integrated into manual lever presses or other pressing devices.
Setting tool P 2005 allows quick and safe installation.
The tool can be adapted to a box-column drilling machine or a cordless screwdriver.
Universal quick-screw system BM 2100
UNIQUICK® system
Ultrasonic installation (USW - ultrasonic welding) is a process which had originally been developed for joining thermoplastic components. Within a very short time, the plastic material is plasticized by boundary-layer friction and vibration absorption of the parts to be joined. After that, joining is executed. The energy required is generated as alternating voltage in the ultrasonic generator, converted into mechanical vibration (20 - 40 kHz) and then introduced with a sonotrode. Upon the installation of thread inserts (metallic M 2 - M 6) into thermoplastic components, the fused material is displaced into recesses and interlocks.
USW at a glance
Suitable Böllhoff thread inserts
Dimensions: M 2 to M 6
Economical batch size <= 5,000
Dimensions: M2 - M8
Economical batch size <= 50,000
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| AMTEC® Precision threaded inserts for plastic parts and equipment for installation |
0200/11.02 | English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Wilhelm Böllhoff GmbH & Co. KG