Screws for demanding challenges?
Wide range of DIN and standard screws
As a leading system supplier for fastening and assembly technology and as an international service provider, Böllhoff is a recognised partner of the railway industry.
Future-oriented and safe mobility sets high technological requirements which Böllhoff, as a specialist in fastening technology, takes into account.
Ever shorter product cycles, the use of new, lightweight and environment-friendly materials and an ever changing division of labour require innovative capacity and a high degree of flexibility.
Apart from that, an increasing market internationalisation causes changes in all fields of the railway industry.
Böllhoff - Your railway expert for fastening technology
Your requirements ...
... from tram to RailCab
... from rail infrastructure over system technology to
... the equipment of stations
... are our focus!
Wide range of DIN and standard screws
Nuts for fastening and stable locking
Products and special parts, as well designed according to customer-specific drawing
RIPP LOCK® - The universal and economic screw lock
All C-parts from one source to reduce the number of suppliers and bundle competencies
HELICOIL® thread inserts for thread reinforcement in metals and composite materials
RIVSET® high-strength joining of steels, aluminium and plastics without loss of performance
UNITEC® K' in K' screws, inserts and screw systems made of plastic for plastics
RIVKLE® blind rivet nuts and studs for stable threads
RIVQUICK® blind rivets for components with one-sided accessibility
QUICKLOC® clamping, rotating and pressure locks for quick, repeatedly releasable joints
FLEXITOL® systems for automatic compensation of production tolerances
Product-specific singlecustomer transaction of high technological complexity and relatively small batch sizes are the challenges of the railway industry.
A long supply chain of many different components including a rise in value with every step requires efficient partners. As a full-range and system supplier, Böllhoff offers products and services for every part of the railway supply chain.
Self-pierce riveting technology - a joining process for mechanical high-strength joining of equal or combined materials. Investment and operating costs are reduced, reworking costs are reduced to zero and cycle times are considerably reduced as well. Bombardier Transportation benefits from these advantages in the manufacture of the new TRAXX DE locomotive generation. The new locomotive roof construction of aluminium materials is joined with the Böllhoff RIVSET® self-pierce riveting technology.
Optimisation of a component part in the underfloor of the new urban railway series. Reduction in production costs thanks to one less production step as well as reduced assembly times - with simultaneous increase in process reliability.
RailCab combines the conventional railway track and up-to-date propulsion by wear-free linear motor technology. With ECOTECH, Böllhoff assists this highly innovative research project with application engineering support for one-to-one realisation.
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Böllhoff GmbH