Screws for demanding challenges?
Wide range of DIN and standard screws
As a leading system supplier for fastening and assembly technology and as an international service provider, Böllhoff is a recognised partner of the agricultural machinery industry.
Over the past years, agriculture has become increasingly important. As a result of the current discussions on environmental aspects, apart from the classical role as a food supplier, this sector is now as well regarded as an important energy supplier.
However, the increasing demand also results in new challenges. Ever shorter product cycles, the use of new, lightweight and environment-friendly materials and an ever changing division of labour require innovative capacity and a high degree of flexibility.
Wide range of DIN and standard screws
Nuts for fastening and stable locking
Products and special parts, as well designed according to customer-specific drawing
RIPP LOCK® - The universal and economic screw lock
All C-parts from one source to reduce the number of suppliers and bundle competencies
HELICOIL® thread inserts for thread reinforcement in metals and composite materials
RIVSET® high-strength joining of steels, aluminium and plastics without loss of performance
UNITEC® K' in K' screws, inserts and screw systems made of plastic for plastics
RIVKLE® blind rivet nuts and studs for stable threads
RIVQUICK® blind rivets for components with one-sided accessibility
QUICKLOC® clamping, rotating and pressure locks for quick, repeatedly releasable joints
FLEXITOL® systems for automatic compensation of production tolerances
Agriculture has repeatedly overtaken itself. Now, the conditions of an up-to-date food production have to be met. This is why the degree of technologisation is of decisive importance. The times when modern agriculture was a handicraft business are long gone - today it is rather an industry business. Requirements for production are accordingly high.
A long supply chain of many different components including a rise in value with every step requires efficient partners. As a full-range and system supplier, Böllhoff offers products and services for every part of the agricultural machinery supply chain.
HELICOIL® locknuts with integrated HELICOIL® screwlock allow repeated and quick assembly and disassembly of the steering wheel in agricultural machinery for repair and maintenance. Thanks to reduced clamping torque distribution, a precise preload-force is achieved if an even tightening torque is applied. At the same time does the clamping effect inhibit accidental loosening of the joint.
+ HELICOIL® nuts
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Böllhoff GmbH