ONSERT®

Adhesion of fasteners

  1. Böllhoff Austria >
  2. Fasteners >
  3. Special fasteners >
  4. Thread technology HELICOIL®, AMTEC®... >
  5. ONSERT®

Safe adhesion without loss of performance

ONSERT® technology allows adhesion of different fasteners to diverse materials.

Characteristics

An efficient connection

Technological progress, reduced development times, legal changes, etc. result in new requirements for the fastening and assembly technology.
As a result, Böllhoff, as a specialist in mechanical joining technology, and DELO, as a specialist for intelligent bonding technology, have together developed a new fastening system. The main focus was on process-reliable curing of adhesives with ideal cycle times as well as geometric designs of fasteners.
The ONSERT® technology is the result – quick bonding of fasteners without loss of performance.

Technology

ONSERT® plus

Plastic-coated fasteners for plastic components of high wall thicknesses

The fasteners are coated with transparent plastic and have a special contour on the fastening side. This contour is form-closedly bonded to the corresponding contour of the plastic component and hardened with light.

  • Reduction / prevention of sink marks
  • Shorter injection cycles
  • Easier tooling concepts
  • Standardised elements
  • Suitable for semi-automated and fully automated processing
  • Short curing times (< 5 sec.)


Bonding process

1. Dispensing

2. Joining

3. Curing



DELO bonding systems

for ONSERT® plus

for ONSERT® plus

white


Our partner DELO

www.delo.de

DIN and standard parts

Do you need any information on our product range?

Blue Pages

Contact

You need any product information or support?

Contact

BÖLLHOFF

Copyright © 2009 Böllhoff GmbH