Type 1030 - standard type without sealing ring
- Safety flange
- Open version / through-hole
- Material: Steel, galvanic zinc plated, colourless chromated
- Dimensions M 6 - M 16
Thread inserts for metals
KOBSERT® threaded bushes are the ideal solution for creating vibration-resistant and torsion-proof nut threads in metal low-strength materials, such as aluminium, aluminium alloys and magnesium alloys.
The KOBSERT® technology is ideal for both reinforcing threads and repairing defective threads. The threaded bush is mechanically anchored without additional securing pins or washers and without chemical adhesion or sealing materials.
The sealing ring version is designed for gas and liquid-tight joints.
Information on further product types is provided in our KOBSERT® product catalogue.
There you also find information on possible special designs.
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| KOBSERT® Thread inserts for metals |
1000/11.02 | English | PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Böllhoff GmbH