AMTEC®

Thread technology for plastics

  1. Böllhoff Austria >
  2. Fasteners >
  3. Special fasteners >
  4. Thread technology HELICOIL®, AMTEC®... >
  5. AMTEC®

Highly wear-resistant thread inserts for plastic parts

AMTEC® stands for "After Moulding TEChnology" and refers to the installation of thread inserts into plastic components after moulding.

Characteristics

AMTEC® After Moulding Technology

After-moulding insertion into plastic parts bears many benefits:

  • Shorter injection cycles and thus lower manufacturing costs for plastic components
  • Safe, stress-free anchorage
  • High pull-out and torsion values
  • Any repeated screwing as opposed to self-forming screws

Product types

  • HITSERT® thermal installation

    • Ideal for thermoplastic components
    • Conical design
    • Rational installation due to processing machines ranging from hand tools to fully automatic machines


    The HITSERT® thread insert is heated to the melting temperature of the plastic. As a result of the heat transfer upon insertion, the plastic can flow into the undercut of the thread insert. Upon cooling, a low-stress interference is realised.

  • QUICKSERT® self-tapping insertion

    QUICKSERT® self-tapping insertion

    • Ideal for brittle and ductile plastics and glass-fibre reinforced thermoplastics
    • Variant with or without flange
    • Self-tapping insertion with rotating mandrel
    • QUICKSERT® hex variant with hexagon socket for even more efficient insertion
  • SONICSERT® ultrasonic installation

    • Ideal for thermoplastic components
    • Insertion by ultrasonic installation


    Upon ultrasonic installation, the plastic is liquified so that it can flow into the undercut of the SONICSERT® thread insert. Upon cooling, a low-stress interference is realised.

  • EXPANSIONSERT expansion anchoring

    EXPANSIONSERT expansion anchoring

    EXPANSIONSERT
    Universal thread insert for thermoset and thermoplastic components

    SPREDSERT®
    For thermoplastic components

    SPREDSERT® 2
    For thermoset components

Our AMTEC® product catalogue provides an overview of the entire product range of thread inserts.

Applications



Examples of application AMTEC®

Suction system

Pump casing

Valve cover



Fuse box

Housing of air conditioning system

Mobile phone

Download Version Language Type/Size Order
AMTEC®
Precision threaded inserts for plastic parts and equipment for installation
0200/11.02 English PDF/ KB Order

If you are not able to open the document, please install the Adobe Acrobat Reader.

Finish your order



DIN and standard parts

Do you need any information on our product range?

Blue Pages

Supply systems

Do you need any information on procurement and supply systems?

ECOSIT®

Contact

You need any product information or support?

Contact

Insertion HITSERT® thread insert

Insertion QUICKSERT® thread insert

BÖLLHOFF

Copyright © 2011 Böllhoff GmbH