TEPRO®

Components and moulded parts

  1. Böllhoff Austria >
  2. Fasteners >
  3. Special fasteners >
  4. Components & moulded parts

Components and moulded parts

Tailor-made solutions which perfectly integrate into your supply chain.

Characteristics

TEPRO® ZSB

Your very first conceptional ideas are the starting signal for developing tailor-made solutions. Together with you, we work out the catalogue of requirements. Our consulting service is competent and comprehensive. Within a very short time we design market-oriented concepts. We accompany you during prototype design, tool manufacturing and the production of articles that are ready for series production.

Whether you need precision plastic components, hybrid articles or subassemblies - you can benefit from our know-how in development, production and assembly.

Technology

Locking of assembly components for passenger cars

The system component consists of six parts (spring, die, adjusting pin, guide washer, cylinder pin and O-ring). All production steps are realised by Böllhoff - ranging from development and construction to manufacturing and automatic assembly.

System components from one source as customer-specific solutions.

ZSB locking device

Applications

Application examples

Locking of assembly components

ZSB assembly

Locking of assembly components serves for adjusting manual shifting in cars. It allows adjusting the length of the actuation cable between gearshift lever and gear box. Oil tightness is achieved with the parts geometry and the use of an O-ring that is checked upon automatic assembly via video monitoring.

TEPRO® / assembly components headlight fastening

TEPRO®

The fastening element consists of a snap nut and a banjo bolt. Both parts have the Böllhoff-specific K' in K' round thread - the internal and the external thread.
The banjo bolt is pre-assembled when supplied to the customer. For fastening the headlight, a metal screw is afterwards inserted through the brass pipe and screwed to the automotive body. Deviations in dimension can be compensated at the mounting hole.

Benefits

  • Tolerance compensation due to adjustability
  • Weight reduction
  • Manually adjustable
Download Version Language Type/Size Order

If you are not able to open the document, please install the Adobe Acrobat Reader.

Finish your order



News

Böllhoff news!

News & press