QUICKLOC® series 60
The quarter-turn pressure lock can be opened by left or right turn. Due to plug-in connections, assembly is easy. Even when dirty, performance reliability is not affected.
Quick-release fasteners
QUICKLOC® clamp, rotation and pressure locks are ideal for repeatedly releasable joints and quick assembly.
QUICKLOC® quick releases are used in almost every industry. They are cost-effective, adjustable in colour and design, maintenance-free, vibration-resistant and captive.
Apart from the standard types we have also produced a number of customer-specific special designs. Thanks to innovative development of ideas, we can find a solution to every problem in the field of quick-release technology.
With the QUICKLOC® series 60, the potential for innovation of Böllhoff up-to-date fastening techniques can be depicted.
The fastening system is based on two component parts - a locking bolt and a lock bottom.
For assembly, the lock top has to be inserted through a drill hole and then locked with the retaining washer.
The lock bottom has to be clipped into a rectangular hole.
For locking, the bolt on the lock top has to be turned a quarter turn to the right or left while applying slight pressure. With the inclined shoulders, the lock bottom holds the bolt in its position.
Upon opening - quarter turn to the left or right - the contact tongues are forced apart. Via the lateral chamfer on the bolt, the tongues push the lock into the opened position.
The quarter-turn pressure lock can be opened by left or right turn. Due to plug-in connections, assembly is easy. Even when dirty, performance reliability is not affected.
The plastic quarter-turn pressure lock can be opened by left or right turn. It is corrosion-resistant and very lightweight. It can also be used with centering and pressure lock.
We also develop turning bolt systems and slide fasteners according to the individual wishes of our customers.
QUICKLOC® clamp, rotation and pressure locks are used in all fields of industry where quick and repeatedly releasable joints are required which can be quickly and easily mounted.
QUICKLOC® applications are being used for example in rail traffic, automotive engineering, medical engineering, compressor technology, heating engineering and aviation.
Customer-specific quick release for hood locking
Customer-specific component for bench seat fastening
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| QUICKLOC® series 60 Quick releases for repeated unlockable fastenings and fast assembly |
0610/09.02 | English | PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2011 Böllhoff GmbH