Fastening of motor spoilers and side parts
BMW motorcycle
RIVKLE® Elastic
RIVKLE® Elastic is a detachable blind rivet joint with vibration and noise-decoupling function.
Characteristics
- The best solution for fastening a high-strength thread body to a thin-walled component
- Often for hollow bodies, housings or components with only one-sided accessibility, process-reliable one-sided installation is the only alternative
- Repeatedly detachable joint
- Decoupling of vibration and noise
- Insulating
Technology
RIVKLE® Elastic consists of a metal body with a metric thread (in most cases) and a wrapping of elastomer or thermoplastic elastomer.
This fastener is an innovative solution when a high-strength thread body must be fastened to a thin-walled component. It is additionally proven by its noise and vibration-decoupling properties.
When installed, RIVKLE® Elastic is inserted from one side into the mounting hole of the support part.
Until the final fastening, the clamping cams serve as a locking device.
Since the metal body (standard: brass) is only connected with the wrapping in the lower area, a bulge forms and touches the component to be fastened on the backside, when a screw is screwed in. This is a reversible rivet joint.
Product types
- RIVKLE® Elastic standard
-
RIVKLE® Elastic standard
RIVKLE® Elastic standard is available in two basic designs.
- RIVKLE® Elastic with washer for a plastic, aluminium or steel component (with slotted hole)
- RIVKLE® Elastic without washer for steel (through-hole according to DIN ISO 273)
Currently available standard designs have dimensions M 4, M 5, M 6 and M 8.
- RIVKLE® Elastic HT
-
RIVKLE® Elastic HT
RIVKLE® Elastic HT is a further development of the RIVKLE® Elastic family and ensures not only the proven properties, but also a high temperature resistance.
Applications
Examples of application in the automotive industry
-
-
Fastening of an activated carbon filter
VW Beetle
Examples of application in the general industry
-
Refrigeration and air-conditioning technology
-
Agricultural technology / machinery
e. g. tractors, combine harvesters
| Download | Version | Language | Type/Size | Order |
|---|---|---|---|---|
| RIVKLE® Elastic Blind rivet nuts for dampening applications |
2300/11.02 | English | PDF/ KB | ![]() |
| RIVKLE® Blind rivet nuts and studs |
RK 12/11 M | English French German Italian Spanish |
PDF/ KB | ![]() |
If you are not able to open the document, please install the Adobe Acrobat Reader.