RIPP and ZAHN

Locking elements

  1. Böllhoff Austria >
  2. Fasteners >
  3. Additional assortments >
  4. RIPP and ZAHN locking elements

Locking screwed connections

Ribbed and toothed products were the first locking elements with locking teeth or serration. Introduced to the market more than 40 years ago, they have been sold in millions and proved effective solutions for locking screwed connections.

Characteristics

VERBUS RIPP® and TENSILOCK®

The functional principle of this locking method is based on embossed teeth that are arranged in a way that the steeper flank is aligned in unscrewing direction. Upon tightening, these form elements dig into the component and create a form fit that has to be overcome upon loosening.

Technical notes

ZAHN screws and nuts

RIPP and ZAHN locking elements
  • 24 locking teeth block the internal unscrewing torque in unscrewing direction.
  • The elastic flange compensates setting and reduces the decrease in clamping force.
  • The smooth internal washer face transmits the clamping force.
  • No stronger setting than for normal screws

RIPP screws and nuts

  • The locking serrations cover the entire contact surface of the screw or nut. Thus, force transmission is executed on the entire surface.
  • During tightening, the contact material in the area of the screw support is "roller-burnished" by the locking serrations. This results in surface-hardening plastic deformation.
  • After completing tightening, no considerable flowing (setting) is detected.

Property classes

FastenerProperty class
ScrewsPC 100, case-hardened and tempered,
1,040 - ( 1,200 ) N/mm²
PC 10.9, according to DIN ISO 898/1
PC 12.9, according to DIN ISO 898/
NutsPC 10, case-hardened and tempered
PC 12, case-hardened and tempered

Benefits

Using RIPP and ZAHN locking elements provides you considerable benefits:

RIPP and ZAHN locking elements
  • Reliable locking of joints without additional elements
  • No washers required due to enhanced contact surface
  • Reduced setting values of screws due to consolidation of materials to be braced
  • Favourable tightening behaviour, excellent reusability
  • Surface-friendly locking, small damage to the area of the contact surfaces
  • Comprehensive warehouse program
  • Short lead times


Screw locks

More about this topic: See Böllhoff News no. 27!

Download centre

Range of supply

Here, you find our program of RIPP and ZAHN locking elements!

Blue Pages

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2011 Böllhoff GmbH