RIVKLE® HRT

Blind rivet nuts

  1. Böllhoff Austria >
  2. Company >
  3. News & press >
  4. Press releases >
  5. RIVKLE® HRT

01.09.2005

RIVKLE® HRT - High Resistance Thread

Bollhoff, the leading manufacturer of blind rivet nut announces a new product with improved mechanical performance.

RIVKLE® HRT is available in two materials either: steel or aluminium

RIVKLE® HRT made of steel
Compatible with the force required for screws grade 10.9 and 12.9 and in the standard ISO 898-1. It can accept torque commonly applied on nuts class 12.
This improvement enables:

  • Use of smaller and lighter fasteners achieving the same mechanical requirements
  • blind setting solution for structural applications on car, trucks and excavators


RIVKLE® HRT made of aluminium

Compatible with the force required for screws grade 8.8 and in the standard ISO 898-1.
This product is a perfect solution for applications requiring an aluminium blind fastener compatible with torque and force commonly applied to grade 8 nut in the standard ISO 898-2. The main advantages are the excellent corrosion resistance, weight reduction and the ability to recycle all aluminium product.


RIVKLE® HRT can directly replace existing RIVKLE® product (same hole dimension).

RIVKLE® blind rivet nuts offer the advantage of blind setting, particularly useful for large panels or hollow sections. A broad range of installation tools from hand devices to fully automated robot systems are available. Inserts can be installed into coated or pre-painted material without damage to the parent material.



Responsible:
Dipl.-Ing. Johann Haig Linden, Product manager,
Böllhoff Verbindungstechnik GmbH, Archimedesstraße 1-4, D-33649 Bielefeld
Tel. +49 521/44 82-473, Fax -371, jhlinden@boellhoff.com


Copy requested to:
Böllhoff publicity manager
Wolfgang Sönel,
Archimedesstraße 1-4,
D-33648 Bielefeld



Responsibility

Get to know more about our social commitment!

Environment

Jobs & career

Looking for information on jobs & career?

Jobs & career

Contact

You need any product information or support?

Contact

Press release photos

  • RIVKLE® HRT

    Picture 1: RIVKLE® HRT blind rivet nuts

  • RIVKLE® P2005

    Picture 2: RIVKLE® P2005

BÖLLHOFF

Copyright © 2011 Böllhoff GmbH