RIVTAC®

High-speed joining

  1. Böllhoff Austria >
  2. Assembly systems >
  3. High-speed joining

RIVTAC® High-speed joining

The innovative joining process for numerous materials.

Characteristics

RIVTAC®

The RIVTAC® technology is particularly suitable for joints of aluminium, steel, plastics, non-ferrous metals as well as for mixed joints, multiple-layer joints and hybrid joints of these materials.

Technology

High-speed joining is an innovative joining process with multiple advantages

RIVTAC®

  • Joining without pre-punching in case of one-sided accessibility
  • Reduction of joining and cycle times to a minimum
  • Joining of high-strength materials
  • Flexible application for mixed joints, multiple-layer joints and hybrid joints
  • Optimal possibility of combination with adhesion technology

Procedure

RIVTAC® setting sequence

The tack hits the components to be joined at high speed and penetrates the materials of both components.
Due to a short-term rise in temperature in the joining zone and the resulting improved flowabilty, the joining part material can be displaced into the straight knurlings of the tack shaft. As a result, a high form fit can be achieved.
Moreover, for higher-strength steel materials, there is a non-positive connection due to grouting and compression of the material.

Assembly

RIVTAC® Portable versions

  • RIVTAC® Portable

    RIVTAC® Portable „Small Touch“

    RIVTAC® Portable with a cycle time ≤ 1 second and a weight of 3.5 kg for optimum accessibility. "Small Touch" has a nose piece diameter of 25 mm.

  • RIVTAC® Portable

    RIVTAC® Portable „Soft Touch“

    Ensures optimum handling thanks to large base (nose piece diameter: 33.5 mm) and cushioned nose piece.

RIVTAC® Portable set

RIVTAC® Portable set

We deliver RIVTAC® Portable "Small Touch" and RIVTAC® Portable "Soft Touch" as a set including operating instructions and accessories.



RIVTAC® Portable accessories

Magazine strip

Magazine strip

Pressure unit
(incl. booster)

Pressure unit (incl. booster)

Control unit

Control unit

Further information as well as technical data for the RIVTAC® Portable are provided in our flyer.



RIVSET®

Self-pierce riveting for perfect joints!

Self-pierce riveting

News

Böllhoff news!

News & press

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2011 Böllhoff GmbH